text.skipToContent text.skipToNavigation

TPA3122D2EVM

TPA3122D2 Evaluation Module (EVM)

$99.00

Features

  • 10 W/ch into an 4 Ω Load From a 17 V Supply
  • 15 W/ch into an 8 Ω Load From a 28 V Supply
  • Operates from 10 V to 30 V
  • Efficient Class-D Operation
  • Four Selectable, Fixed Gain Settings
  • Internal Oscillator (No External Components Required)
  • Single Ended Analog Inputs
  • Thermal and Short-Circuit Protection with Auto Recovery Feature
  • 20 pin DIP Package

Texas Instruments  TPA3122D2EVM

The TPA3122D2 evaluation module (EVM) consists of a single 15 W, class-D, stereo audio power amplifier, complete with a small number of external components mounted on a circuit board. The EVM can be used to directly drive speakers with an external analog audio source as the input.