text.skipToContent text.skipToNavigation

TPA3124D2EVM

TPA3124D2 Evaluation Module (EVM)

$99.00

Features

  • 10-W/Ch Into an 8-ohm Load From a 24-V Supply
  • 15-W/Ch into a 4-ohm Load from a 22-V Supply
  • 30-W/Ch into a 8-ohm Load from a 22-V Supply
  • Operates From 10 V to 26 V
  • Can Run From +24 V LCD Backlight Supply
  • Efficient Class-D Operation Eliminates Need for Heat Sinks
  • Four Selectable, Fixed-Gain Settings
  • Internal Oscillator (No External Components Required)
  • Single-Ended Analog Inputs
  • Thermal and Short-Circuit Protection With Auto Recovery
  • Space-Saving Surface Mount 24-Pin TSSOP Package
  • Advanced Power-Off Pop Reduction

Texas Instruments  TPA3124D2EVM

The TPA3124D2 evaluation module (EVM) consists of a single 15-W, class-D, stereo audio power amplifier complete with a small number of external components mounted on a printed-circuit board  that can be used to directly drive speakers with an external analog audio source as the input.