Features for the TPA3136D2EVM
- Supports Multiple Output Configurations
- 2 × 10 W Into a 6-O BTL Load at 12 V
- - 2 × 10 W Into a 8-O BTL Load at 13 V
- Wide voltage Range: 4.5 V to 14.4 V
- Efficient Class-D Operation
- Up to 90% power efficiency combined with low idle loss
- Advanced Modulation Schemes
- Programmable power limit
- 26-dB fixed gain
Description for the TPA3136D2EVM
The TPA3136D2EVM allows for the evaluation of the TPA3136D2. This is an efficient class D audio power amplifier for driving 2 bridged-tied stereo speakers at 10W per channel. The evaluation module is populated with only 1 TPA3136D2 device. It operates from a single power supply from 4.5V to 14.4V.
The TPA3136D2 utilizes advanced EMI suppression technology with spread spectrum control which enables the use of inexpensive ferrite bead filters at the outputs while meeting EMC requirements for the system cost reduction. The TPA3136D2 devices are fully protected against faults with short-circuit protection and thermal protection with an auto recovery feature.
The TPA3136D2 utilizes advanced EMI suppression technology with spread spectrum control which enables the use of inexpensive ferrite bead filters at the outputs while meeting EMC requirements for the system cost reduction. The TPA3136D2 devices are fully protected against faults with short-circuit protection and thermal protection with an auto recovery feature.