Features for the TPA3156D2EVM
- Supports Multiple Output Configurations
- 2 × 70 W Into a 4-O BTL Load at 24 V, with 10% THD
- Wide Voltage Range: 4.5 V to 26 V
- Efficient Class-D Operatio
- Up to 90% Power Efficiency
- Combined With Low Idle Loss Advanced Modulation Schemes
- Programmable Power Limit
Description for the TPA3156D2EVM
The TPA3156D2EVM allows for the evaluation of the TPA3156D2. This is an efficient class D audio power amplifier for driving 2 bridged-tied stereo speakers at 70W per channel.