44-pin (DDW) package image

TPA3220DDWR ACTIVE

60-W stereo, 110-W mono, 7- to 32-V, analog input Class-D audio amplifier w/ low idle, pad-down
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
TPA3220DDW ACTIVE
Package qty | Carrier 35 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
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
Package | Pins HTSSOP (DDW) | 44
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the TPA3220

  • Stereo (2 x BTL) and Mono (1 x PBTL) Operation
  • Output Power at 10% THD+N
    • 60-W Stereo Continuous into 8 Ω in BTL
    • 110-W Stereo Peak into 4 Ω in BTL
  • Output Power at 1% THD+N
    • 50-W Stereo Continuous into 8 Ω in BTL
    • 89-W Stereo Peak into 4 Ω in BTL
  • 5-V Gate Drive or Built-in LDO for Optional Single-Supply Operation
  • Closed-Loop Feedback Design
    • Signal Bandwidth up to 100 kHz for High-Frequency Content From HD Sources
    • 0.02% THD+N at 1 W into 4 Ω
    • 60-dB PSRR (BTL, No Input Signal)
    • <72-µV Output Noise (A-Weighted)
    • >108-dB SNR (A-Weighted)
    • AD or HEAD Modulation Schemes
  • Low-Power Operating Modes
    • Standby Modes: Mute and < 1 mA Shutdown
    • Low Idle-Current HEAD Modulation Scheme
    • Single-Channel BTL Operation
  • Multiple Input Options to Simplify Pre-Amp Design
    • Differential or Single-Ended Analog Inputs
    • Selectable Gains: 18 dB, 24 dB, 30 dB, 34 dB
  • Integrated Protection: Undervoltage, Cycle-by-cycle Current Limit, Short Circuit, Clipping Detection, Overtemperature Warning and Shutdown, and DC Speaker Protection
  • 90% Efficient Class-D Operation (4 Ω)
  • Thermal Pad Located on Package Bottom
  • Pin-Compatible Family of Devices with Voltage and Power-Level Options

Description for the TPA3220

TPA3220 is a pad-down Class-D amplifier that enables efficient operation at full-power, idle and standby. The device features closed-loop feedback with a bandwidth up to 100 kHz, which provides low distortion across the audio band and delivers excellent sound quality. The device operates with either AD or low idle-current HEAD (High Efficiency AD) modulation and can drive up to 2 x 60 W continuously or 2 x 110 W peak into 4-Ω load with the thermal pad on bottom connected to the PCB.

The TPA3220 features a single-ended or differential analog-input interface that supports up to 2 VRMS with four selectable gains: 18 dB, 24 dB, 30 dB and 34 dB. The TPA3220 also achieves >90% efficiency, low idle power (<0.25 W) and ultra-low standby power (<0.1 W). This is made possible through the use of 70-mΩ MOSFETs, an optimized gate drive scheme and low-power operating modes. TPA3220 includes a built-in LDO for easy integration in single-power-supply systems. To further simplify the design, the device integrates essential protection features including undervoltage, cycle-by-cycle current limit, short circuit, clipping detection, overtemperature warning and shutdown, as well as DC speaker protection.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPA3220DDW ACTIVE
Package qty | Carrier 35 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more