text.skipToContent text.skipToNavigation
Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.
warning This page may load slowly on Internet Explorer. Content on this page may load slowly on Internet Explorer. For a faster experience, please view in Chrome or Firefox.

TPA3251D2DDVR ACTIVE

175-W stereo, 350-W mono, 12- to 38-V supply, analog input Class-D Smart Audio Amplifier

custom-reels CUSTOM Custom reel may be available
Out of stock

Pricing


Qty Price (USD)
1-99 6.173
100-249 5.033
250-999 3.956
1,000+ 3.355

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information info-circle

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTSSOP (DDV) | 44
Package qty | Carrier: 2,000 | LARGE T&R
Operating temperature range (°C) 0 to 70
View TI packaging information

Features for the TPA3251

  • Differential Analog Inputs
  • Total Output Power at 10%THD+N
    • 175-W Stereo into 4 Ω in BTL Configuration
    • 220-W Stereo into 3 Ω in BTL Configuration
    • 350-W Mono into 2 Ω in PBTL Configuration
  • Total Output Power at 1%THD+N
    • 140-W Stereo into 4 Ω in BTL Configuration
    • 175-W Stereo into 3 Ω in BTL Configuration
    • 285-W Mono into 2 Ω in PBTL Configuration
  • Advanced Integrated Feedback Design with High-
    speed Gate Driver Error Correction
    (PurePath Ultra-HD)
    • Signal Bandwidth up to 100 kHz for High
      Frequency Content From HD Sources
    • Ultra Low 0.005% THD+N at 1 W into 4 Ω and
      <0.01% THD+N to Clipping
    • 60 dB PSRR (BTL, No Input Signal)
    • <60 µV (A-Weighted) Output Noise
    • >111 dB (A Weighted) SNR
  • Multiple Configurations Possible:
    • Stereo, Mono, 2.1 and 4xSE
  • Click and Pop Free Startup and Stop
  • 90% Efficient Class-D Operation (4 Ω)
  • Wide 12-V to 36-V Supply Voltage Operation
  • Self-Protection Design (Including Undervoltage,
    Overtemperature, Clipping, and Short Circuit
    Protection) With Error Reporting
  • EMI Compliant When Used With Recommended
    System Design

Description for the TPA3251

TPA3251 is a high performance class-D power amplifier that enables true premium sound quality with class-D efficiency. It features an advanced integrated feedback design and proprietary high-speed gate driver error correction (PurePath™ Ultra-HD). This technology allows ultra low distortion across the audio band and superior audio quality. The device can drive up to 2 x 175 W into 4-Ω load and 2 x 220 W into 3-Ω load and features a 2 VRMS analog input interface that works seamlessly with high performance DACs such as TI’s PCM5242. In addition to excellent audio performance, TPA3251 achieves both high power efficiency and very low power stage idle losses below 1 W. This is achieved through the use of 60 mΩ MOSFETs and an optimized gate driver scheme that achieves significantly lower idle losses than typical discrete implementations.

Out of stock

Pricing


Qty Price (USD)
1-99 6.173
100-249 5.033
250-999 3.956
1,000+ 3.355

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more