44-pin (DDV) package image

TPA3255DDV ACTIVE

315-W stereo, 600-W mono, 18- to 53.5-V supply, analog input Class-D audio amplifier

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPA3255DDVR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
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
Package | Pins HTSSOP (DDV) | 44
Operating temperature range (°C) 0 to 70
Package qty | Carrier 35 | TUBE

Features for the TPA3255

  • Differential Analog Inputs
  • Total Output Power at 10%THD+N
    • 315-W Stereo into 4 Ω in BTL Configuration
    • 185-W Stereo into 8 Ω in BTL Configuration
    • 600-W Mono into 2 Ω in PBTL Configuration
  • Total Output Power at 1%THD+N
    • 260-W Stereo into 4 Ω in BTL Configuration
    • 150-W Stereo into 8 Ω in BTL Configuration
    • 480-W Mono into 2 Ω in PBTL Configuration
  • Advanced Integrated Feedback Design with High-speed Gate Driver Error Correction
    (PurePath™ Ultra-HD)
    • Signal Bandwidth up to 100 kHz for High Frequency Content From HD Sources
    • Ultra Low 0.006% THD+N at 1 W into 4 Ω and <0.01% THD+N to Clipping
    • >65 dB PSRR (BTL, 1 kHz, No Input Signal)
    • <85 µV (A-Weighted) Output Noise
    • >111 dB (A Weighted) SNR
  • Multiple Configurations Possible:
    • Stereo, Mono, 2.1 and 4xSE
  • Click and Pop Free Startup and Stop
  • 90% Efficient Class-D Operation (4 Ω)
  • Wide 18-V to 53.5V Supply Voltage Operation
  • Self-Protection Design (Including Undervoltage, Overtemperature, Clipping, and Short Circuit Protection) With Error Reporting
  • EMI Compliant When Used With Recommended System Design

Description for the TPA3255

TPA3255 is a high performance class-D power amplifier that enables true premium sound quality with class-D efficiency. It features an advanced integrated feedback design and proprietary high-speed gate driver error correction (PurePath™ Ultra-HD). This technology allows ultra low distortion across the audio band and superior audio quality. The device is operated in AD-mode, and can drive up to 2 x 315 W into 4-Ω load at 10% THD and 2 x 150 W unclipped into 8-Ω load and features a 2 VRMS analog input interface that works seamlessly with high performance DACs such as TI’s PCM5242. In addition to excellent audio performance, TPA3255 achieves both high power efficiency and very low power stage idle losses below 2.5W. This is achieved through the use of 85 mΩ MOSFETs and an optimized gate driver scheme that achieves significantly lower idle losses than typical discrete implementations.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPA3255DDVR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more