44-pin (DDV) package image

TPA3255TDDVRQ1 ACTIVE

Automotive, 315-W, 2-ch, 18- to 53.5-V supply analog input Class-D audio amplifier

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
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
Package | Pins HTSSOP (DDV) | 44
Operating temperature range (°C) -40 to 105
Package qty | Carrier 2,000 | LARGE T&R

Features for the TPA3255-Q1

  • AEC-Q100 Qualified for Automotive Applications
    • Temperature Grade 2: –40°C to +105°C, TA
  • Differential Analog Inputs
  • Total Output Power at 10% THD+N
    • 315-W Stereo into 4 Ω in BTL Configuration
    • 180-W Stereo into 8 Ω in BTL Configuration
    • 600-W Mono into 2 Ω in PBTL Configuration
  • Total Output Power at 1% THD+N
    • 255-W Stereo into 4 Ω in BTL Configuration
    • 150-W Stereo into 8 Ω in BTL Configuration
    • 495-W Mono into 2 Ω in PBTL Configuration
  • Advanced Integrated Feedback Design with High-speed Gate Driver Error Correction
    • Signal Bandwidth up to 100 kHz for High Frequency Content From HD Sources
    • Ultra Low 0.006% THD+N at 1 W into 4 Ω and <0.01% THD+N to Clipping
    • >65 dB PSRR (BTL, 1 kHz, No Input Signal)
    • <85 µV (A-Weighted) Output Noise
    • >111 dB (A Weighted) SNR
  • Multiple Configurations Possible:
    • Stereo, Mono, 2.1 and 4xSE
  • Click and Pop Free Startup and Stop
  • 90% Efficient Class-D Operation (4 Ω)
  • Wide 18-V to 53.5V Supply Voltage Operation
  • Self-Protection Design (Including Undervoltage, Overtemperature, Clipping, and Short Circuit Protection) With Error Reporting

Description for the TPA3255-Q1

TPA3255-Q1 is a high performance class-D power amplifier that enables true premium sound quality with class-D efficiency. It features an advanced integrated feedback design and proprietary high-speed gate driver error correction (PurePath™ Ultra-HD). This technology allows ultra low distortion across the audio band and superior audio quality. The device is operated in AD-mode, and can drive up to 2 x 315 W into 4-Ω load at 10% THD and 2 x 150 W unclipped into 8-Ω load and features a 2-VRMS analog input interface that works seamlessly with high performance DACs such as TI’s PCM5242. In addition to excellent audio performance, TPA3255-Q1 achieves both high power efficiency and very low power stage idle losses below 2.5W. This is achieved through the use of 85-mΩ MOSFETs and an optimized gate driver scheme that achieves significantly lower idle losses than typical discrete implementations.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more