16-pin (RSA) package image

TPA5051RSAT ACTIVE

4-Channel Digital Audio Delay Processor With I2C Control

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPA5051RSAR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
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
Package | Pins VQFN (RSA) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the TPA5051

  • Digital Audio Format: 16-24-bit I2S, Right-Justified, Left-Justified
  • I2C Bus Controlled
  • Dual Serial Input Ports
  • Delay Time: 85 ms/ch at fs = 48 kHz
  • Delay Resolution: One Sample
  • Delay Memory Cleared on Power-Up or After Delay Changes
    • Eliminates Erroneous Data on Output
  • 3.3 V Operation With 5 V Tolerant I/O and I2C Control
  • Supports Audio Bit Clock Rates of 32 to 64 fs with fs = 32 kHz-192 kHz
  • No External Crystal or Oscillator Required
    • All Internal Clocks Generated From the Audio Clock
  • Independent Clocks for Each Audio Input
  • Surface Mount 4mm × 4mm, 16-pin QFN Package
  • APPLICATIONS
    • High Definition Lip-Sync Delay
    • Flat Panel TV Lip-Sync Delay
    • Home Theater Rear Channel Effects
    • Wireless Speaker Front-Channel Synchronization

Description for the TPA5051

The TPA5051 accepts two serial audio inputs, buffers the data for a selectable period of time, and outputs the delayed audio data on two serial outputs. One device allows delay of up to 85 ms/ch (fs = 48 kHz) to synchronize the audio stream to the video stream in systems with complex video processing algorithms. If more delay is needed, the devices can be connected in series. Independent clocks can be used for each audio input.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPA5051RSAR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more