text.skipToContent text.skipToNavigation

TPA6017A2EVM

TPA6017A2 Evaluation Module (EVM)

$49.00

Features

  • Low supply current: 6 mA
  • Four internal gain settings eliminate feedback resistors
  • 20-pin PowerPAD™ TSSOP surface mount packaging saves board space
  • Drives 3Ohm stereo speakers
  • Fully differential inputs

Texas Instruments  TPA6017A2EVM

The TPA6017A2 is a 2-W stereo audio power amplifier in a 20-pin TSSOP thermally enhanced package capable of delivering 2 W of continuous RMS power per channel into 3-Ohm speakers. Internal gain control minimizes the number of external components needed, simplifying the design, and freeing up board space for other features and further reducing system costs.