Features for the TPA6017A2EVM
- Low supply current: 6 mA
- Four internal gain settings eliminate feedback resistors
- 20-pin PowerPAD TSSOP surface mount packaging saves board space
- Drives 3Ohm stereo speakers
- Fully differential inputs
Description for the TPA6017A2EVM
The TPA6017A2 is a 2-W stereo audio power amplifier in a 20-pin TSSOP thermally enhanced package capable of delivering 2 W of continuous RMS power per channel into 3-Ohm speakers. Internal gain control minimizes the number of external components needed, simplifying the design, and freeing up board space for other features and further reducing system costs.