TPA6021A4EVM

text.skipToContent text.skipToNavigation

TPA6021A4EVM

TPA6021A4 Evaluation Module (EVM)

$49.00

Features

  • 2-W stereo output drive into 4-ohm speakers
  • Stereo headphone drive
  • Bass boost
  • Docking station outputs
  • DC volume control
  • DC gain control

Texas Instruments  TPA6021A4EVM

The TPA6021A4 is a stereo audio power amplifier that drives 2 W/channel of continuous RMS power into a 4- load when utilizing a heat sink. Advanced dc volume control minimizes external components and allows BTL (speaker) volume control and SE (headphone) volume control.

 

The 20-pin DIP package allows for the use of a heatsink which provides higher output power.

 

To ensure a smooth transition between active and shutdown modes, a fade mode ramps the volume up and down.