TPA6030A4EVM

text.skipToContent text.skipToNavigation

TPA6030A4EVM

TPA6030A4 Evaluation Module (EVM)

$49.00

Features

  • 3-W stereo output drive into 16-ohm speakers from a 12-V supply
  • DC volume control
  • Stereo headphone drive
  • Differential inputs
  • Depop circuitry
  • Surface mount package

Texas Instruments  TPA6030A4EVM

The TPA6030A4 is a 3-W stereo audio power amplifier designed for 12V applications with a 16-Ohm minimum speaker impedance. Features including DC volume control and integrated stereo headphone drive make this device ideal for 15 to 17 audio enhanced flat panel displays.

Designers can quickly evaluated the sound quality and verify specifications in their application with the TPA6030A4EVM. In addition, the TPA6030A4EVM User's Guide contains the schematic, layout and bill of materials that can be used as a reference design.