text.skipToContent text.skipToNavigation

TPA6030A4PWP ACTIVE

Wide Supply Voltage, Low Power, Class-AB Audio Amplifier

Same as: TPA6030A4PWPG4   This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Inventory: 4,200
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-4-260C-72 HR
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
HTSSOP (PWP) | 28 50 | TUBE
-40 to 85
Package | Pins HTSSOP (PWP) | 28
Package qty | Carrier 50 | TUBE
Operating temperature range (°C) -40 to 85
View TI packaging information

Features for the TPA6030A4

  • 3 W Into 16 From 12-V Supply
  • Volume Control for Speakers (BTL) and Headphones (SE)
  • Differential Inputs
  • Depop Circuitry
  • 1 µA Shutdown Current
  • Surface Mount Package
  • APPLICATIONS
    • LCD Monitors and LCD TVs
    • Multimedia Speakers
    • Notebook Computers

PowerPAD is a trademark of Texas Instruments.

Description for the TPA6030A4

The TPA6030A4 is designed to drive 3 W into 16- speakers using a surface-mount package without the need for an external heatsink. These features make it ideal for 15" – 17" LCD monitors, small multimedia speakers, and notebook computers.

To simplify system design, the speaker volume level is adjusted by applying a dc voltage to the VOLUME terminal. The delta between speaker volume and headphone volume can be adjusted by applying a dc voltage to the SEDIFF terminal. To avoid an unexpected high volume level through the headphones, a third terminal, SEMAX, limits the headphone volume level when a dc voltage is applied. Integrated depop circuitry and the fully differential design minimize pops, clicks, and unwanted noise to provide a high level of audio performance.

The device is available in a 28-pin TSSOP PowerPAD™ package. The PowerPAD™ package is designed to transfer heat into the ground plane, eliminating the need for external heat sinks—minimizing solution cost and size.

Pricing


Qty Price (USD)
1-99 $3.977
100-249 $3.485
250-999 $2.444
1,000+ $1.969

Additional package qty | carrier options

Package qty | Carrier 2,000 | LARGE T&R
Inventory 36,000
Qty | Price (USD) 1ku | $1.817 1-99 $3.670 100-249 $3.216 250-999 $2.255 1,000+ $1.817
Custom reel may be available