TPA6110A2Q1EVM

text.skipToContent text.skipToNavigation

TPA6110A2Q1EVM

TPA6110A2-Q1 Audio Headphone Amplifier Evaluation Module (EVM)

$75.00

Features

  • Thermal and Short-Circuit Protection
  • Pop Reduction Circuitry
  • 150 mW Stereo Output
  • 2.5V to 5V Operation Voltage range
  • Surface-Mount Packaging

Texas Instruments  TPA6110A2Q1EVM

The TPA6110A2-Q1 is a stereo headphone amplifier capable of delivering 150 mW of continuous RMS power per channel into 16 ohm loads. Amplifier gain is externally configured by means of two resistors per channel. This amplifier is fully specified for 3.3V and 5V operation and its minimum operation voltage is 2.5V.