Features for the TPA6120A2EVM
- Current-Feedback Architecture
- Signal-to-Noise Ratio (SNR) > 120dB
- Intermodulation Distortion = 0.00014%
- Differential Inputs
Description for the TPA6120A2EVM
The TPA6120A2 is a Hi-Fi stereo headphone amplifier capable of delivering 1.5 W of continuous RMS power per channel into 32-Ohm speakers with less than 0.0003% THD+N.