text.skipToContent text.skipToNavigation

TPA6120A2RGYEVM

TPA6120A2RGYEVM Stereo Headphone Amplifier in QFN Evaluation Module

$99.00

Features

  • Compact EVM layout emphasizes the tiny solution size
  • Versatile EVM design allows for Single Ended or Differential inputs
  • Industry leading Signal-to-Noise Ratio (SNR) = 128dB
  • Best in class Voltage Noise of 0.9 uVrms with a stereo 16 Ohm Load

Texas Instruments  TPA6120A2RGYEVM

The TPA6120A2 is an exceptionally high-performance Hi-Fi stereo headphone amplifier capable of delivering 1.5 W of continuous RMS power per channel into 32-Ohm speakers in a tiny QFP package.