Features for the TPA6132A2EVM2
- DirectPath™ Ground-Referenced Outputs
- Wide Power Supply Range: 2.3 V to 5.5 V
- Microsoft™ Windows Vista™ Compliant
- Excellent Low Frequency Fidelity
- Fully Differential or Single-Ended Input
- Active Click and Pop Suppression
- High Power Supply Noise Rejection
- Gain Settings: –6 dB, 0 dB, 3 dB, and 6 dB
- Short-Circuit and Thermal-Overload Protection
- ±8 kV HBM ESD Protected Outputs
- Small 3x3 mm 16-QFN Package
Description for the TPA6132A2EVM2
The TPA6132A2EVM2 allows the engineer to evaluate the TPA6132A2, a stereo DirectPath™ (capacitor-free) headphone amplifier with 4 gain settings (-6dB, 0dB, +3dB and +6dB).