text.skipToContent text.skipToNavigation

TPA6135A2EVM

TPA6135A2 Evaluation Module (EVM)

$49.00

Features

  • DirectPath™ Ground-Referenced Outputs
  • Power Supply Voltage Range: 2.5 V to 5.5 V
  • High Power Supply Rejection Ratio
  • Differential Inputs for Maximum Noise Rejection
  • Advanced Pop and Click Suppression Circuitry
  • High-Z Shutdown Mode
  • Small 3x3 mm 16-QFN Package

Texas Instruments  TPA6135A2EVM

The TPA6135A2EVM allows the engineer to evaluate the TPA6135A2, a stereo DirectPath™ (capacitor-free) headphone amplifier with 2 gain settings (-6dB and +10dB). In addition, the TPA6135A2 includes a Hi-Z mode, allowing for multiple signals to be driven on the same output jack.