text.skipToContent text.skipToNavigation

TPA6136A2YFFEVM

TPA6136A2YFF Evaluation Module

$99.00

Features

  • DirectPath™ Ground-Referenced Outputs
  • Power Supply Voltage Range: 2.3 V to 5.5 V
  • SGND Pin Eliminates Ground Loop Noise
  • 100dB Power Supply Rejection Ratio
  • Differential Inputs for Maximum Noise Rejection
  • Advanced Pop and Click Suppression Circuitry
  • High-Z Shutdown Mode
  • Tiny 1.6x1.6 mm 16-Ball WCSP

Texas Instruments  TPA6136A2YFFEVM

The TPA6136A2YFFEVM allows the engineer to evaluate the TPA6136A2, a stereo DirectPath™ (capacitor-free) headphone amplifier with 2 gain settings (0dB and +6dB). In addition, the TPA6136A2 includes a Hi-Z mode, allowing for multiple signals to be driven on the same output jack.