TPA6166A2YFFEVM

text.skipToContent text.skipToNavigation

TPA6166A2YFFEVM

TPA6166A2YFFEVM Headphone Amplifier with Jack Detect Evaluation Module

$149.00

Features

  • Power saving Class G performance
  • Fully differential mic pre-amp
  • 12C -42 dB to +6 dB gain volume control
  • Passive multi-button support
  • Advanced headset insertion, removal and type detection circuitry

Texas Instruments  TPA6166A2YFFEVM

This tool can be used to audition the audio performance, a stereo DirectPath™ (capacitor-free) Class-G headphone amplifier and assess the advanced headset insertion, removal and type detection circuitry with integrated ground switching. users can also evaluate multi-button support provided by 10-bit SAR ADC