text.skipToContent text.skipToNavigation

TPA6211A1TDGNRQ1 ACTIVE

Automotive, 3.1-W, mono, analog input Class-AB audio amplifier

Inventory: 65,595
 
Custom reel may be available

Download data sheet for TPA6211A1-Q1
  |   View additional information for TPA6211A1-Q1

Packaging information

Package | Pins HVSSOP (DGN) | 8
Operating temperature range (°C) S (-40 to 105)
Package qty | Carrier: 2,500 | LARGE T&R
Custom reel may be available
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • Qualified for automotive applications
    • Device HBM ESD classification level 3A
    • DeviceCDM ESD classification level C6
  • 3.1 W into 3 Ω from a 5-V supply at
    THD = 10% (typical)
  • Low supply current: 4 mA (typical) at 5 V
  • Shutdown current: 0.01 µA (typical)
  • Fast startup with minimal pop
  • Only three external components
    • Improved PSRR (–80 dB) and wide supply voltage (2.5 V to 5.5 V)for direct battery operation
    • Fully differential design reduces RF
      rectification
    • –63-dB CMRR Eliminates two input
      coupling capacitors

All trademarks are the property of their respective owners.

Description

The TPA6211A1-Q1 device is a 3.1-W mono fully-differential amplifier designed to drive aspeaker with at least 3-Ω impedance while consuming only 20‑mm2 totalprinted-circuit board (PCB) area in most applications. The device operates from 2.5 V to 5.5 V,drawing only 4 mA of quiescent supply current. The TPA6211A1-Q1 device is available in thespace-saving 8-pin HVSSOP package.

The device includes features such as a –80-dB supply voltage rejection from 20 Hz to 2kHz, improved RF-rectification immunity, small PCB area, and a fast start-up with minimal pop makesthe TPA6211A1-Q1 device ideal for emergency call applications. Additionally, the device supportslow-power needs in infotainment and cluster applications, such as cluster chimes or drivernotification.

Qty Price
1-99 $0.74
100-249 $0.57
250-999 $0.42
1,000+ $0.30