Features for the TPA751EVM
- Package: 8-pin MSOP PowerPAD
- 700-mW mono speaker drive
- Active low shutdown control (1.5 nA)
- Differential inputs
- MSOP PowerPAD package
Description for the TPA751EVM
A 700-mW bridge-tied load (BTL) mono amplifier with ultra-low supply current, active low shutdown current (ISD = 1.5 nA) and differential inputs. The TPA751 is characterized at 3.3 V and 5 V.