text.skipToContent text.skipToNavigation

TPD1E01B04DPYEVM

TPD1E01B04DPY 1-Channel ESD Protection Diode for USB Type-C and Thunderbolt 3 Evaluation Module

$49.00

Features

  • IEC 61000-4-2 compliance testing
  • Two-port s-parameter analysis

Texas Instruments  TPD1E01B04DPYEVM

The TPD1E01B04DPY evaluation module (EVM) contains six TPD1E01B04 devices. One TPD1E01B04 (D6) is configured with two SMA connectors (J1 and J2) for two-port analysis with a vector network analyzer. Five TPD1E01B04 devices (D1-D5) are configured with test points for striking ESD to the protection pins.