text.skipToContent text.skipToNavigation

TPD1E04U04EVM

TPD1E04U04 1-Channel ESD Protection Diode With Low Dynamic Resistance for HDMI 2.0 Evaluation Module

$49.00

Features

  • IEC 61000-4-2 compliance testing
  • Two-port s-parameter analysis

Texas Instruments  TPD1E04U04EVM

The TPD1E04U04EVM contains six TPD1E04U04 devices. One TPD1E04U04 (D6) is configured with two SMA connectors (J1 and J2) for 2-port analysis with a vector network analyzer. Five TPD1E04U04 devices (D1-D5) are configured with test points for striking ESD to the protection pins.