TPD1E10B06-Q1EVM

text.skipToContent text.skipToNavigation

TPD1E10B06-Q1EVM

TPD1E10B06-Q1 Automotive 1-Ch ESD in 0402 Pkg w/ 12pF Capacitance and 6V Breakdown Evaluation Module

$49.00

Features

  • IEC 61000-4-2 compliance testing
  • Two-port s-parameter analysis

Texas Instruments  TPD1E10B06-Q1EVM

The TPD1E10B06-Q1EVM contains six TPD1E10B06-Q1 devices. One TPD1E10B06-Q1 (D6) is configured with two SMA connectors (J1 and J2) for two-port analysis with a vector network analyzer. Five TPD1E10B06-Q1 devices (D1-D5) are configured with test points for striking ESD to the protection pins.