2-pin (DPY) package image

TPD1E10B06DPYR ACTIVE

12-pF, ±5.5V, ±30-kV ESD protection diode in 0402 and SOD-523 package

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPD1E10B06DPYT ACTIVE custom-reels CUSTOM Custom reel may be available
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
Package | Pins X1SON (DPY) | 2
Operating temperature range (°C) -40 to 125
Package qty | Carrier 10,000 | LARGE T&R

Features for the TPD1E10B06

  • Provides system-level ESD protection for low-voltage I/O interface
  • IEC 61000-4-2 level 4 ESD protection
    • ±30 kV contact discharge
    • ±30 kV air-gap discharge
  • IEC 61000-4-5 surge: 6 A (8/20 µs)
  • I/O capacitance 12 pF (typical)
  • RDYN 0.4 Ω (typical)
  • DC breakdown voltage ±6 V (minimum)
  • Ultralow leakage current 100 nA (maximum)
  • 10-V clamping voltage (maximum at IPP = 1 A)
  • Industrial temperature range: –40°C to 125°C
  • Small 0402 footprint (1 mm × 0.6 mm × 0.5 mm)
  • Industry standard SOD-523 package (0.8 mm × 1.2 mm)

Description for the TPD1E10B06

The TPD1E10B06 is a single-channel ESD TVS diode in a small 0402 package convenient for space contrained applications and an industry standard SOD-523 package. This TVS protection product offers ±30 kV contact ESD, ±30 kV IEC air-gap protection, and has an ESD clamp circuit with a back-to-back TVS diode for bipolar or bidirectional signal support. The 12 pF line capacitance of this ESD protection diode is suitable for a wide range of applications supporting data rates up to 400 Mbps.

Typical applications of this ESD protection product are circuit protection for audio lines (microphone, earphone, and speakerphone), SD interfacing, keypad or other buttons, VBUS pin and ID pin of USB ports, and general-purpose I/O ports.This ESD clamp is good for the protection of end equipment like portable devices, wearables, set-top boxes, electronic point-of-sale equipment, appliances, and products for building automation.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPD1E10B06DPYT ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more