2-pin (DPY) package image

TPD1E10B09QDPYRQ1 ACTIVE

Automotive 10-pF, ±9-V, ±20-kV ESD protection diode in 0402 package

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Automotive
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
Package | Pins X1SON (DPY) | 2
Operating temperature range (°C) -40 to 125
Package qty | Carrier 10,000 | LARGE T&R

Features for the TPD1E10B09-Q1

  • AEC-Q101 qualified
  • IEC 61000-4-2 level 4 ESD protection
    • ±20-kV Contact Discharge
    • ±20-kV Air-Gap Discharge
  • ISO 10605 (330 pF, 330 Ω) ESD protection
    • ±8-kV Contact Discharge
    • ±15-kV Air-Gap Discharge
  • IEC 61000-4-5 surge protection
    • 4.5 A (8/20 µs)
  • I/O capacitance 10 pF (typical)
  • R DYN: 0.5 Ω (typical)
  • DC breakdown voltage ±9.5 V (minimum)
  • Ultra low leakage current 100 nA (maximum)
  • 13-V clamping voltage (typical at I PP = 1 A)
  • Industrial temperature range: –40°C to +125°C
  • Space-saving 0402 footprint

Description for the TPD1E10B09-Q1

The TPD1E10B09-Q1 device is a bidirectional electrostatic discharge (ESD) transient voltage suppression (TVS) diode in a small 0402 industry standard package. This TVS protection diode is convenient for component placement in space-saving applications and features low R DYN and high IEC rating. The TPD1E10B09-Q1 is rated to dissipate ESD strikes above the maximum level specified in the IEC 61000-4-2 international standard (Level 4) offering ±20-kV contact discharge and ±20-kV IEC air-gap protection. ESD voltages can easily reach 5-kV and during extreme conditions these voltages can be significantly higher, causing damages to many integrated circuits. For example, in a low humidity environment voltages can exceed 20-kV.

The low dynamic resistance (0.5 Ω) and low clamping voltage (13 V at 1-A IPP) allows for system level protection against transient events, providing robust protection on designs that are exposed to ESD events. This device also features a 10-pF IO capacitance making it an excellent choice for audio lines, push buttons, memory interfaces, or GPIOs.

This device is also available without automotive qualification: TPD1E10B09.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more