TPD1S514-2EVM

text.skipToContent text.skipToNavigation

TPD1S514-2EVM

TPD1S514-2EVM USB Charger Overvoltage Surge and ESD Protection Evaluation Module

$49.00

Features

  • Provides over voltage, surge and ESD protection for a 9V USB bus.
  • Includes 2 TPD1S514-2’s for evaluation
  • Includes a USB 2.0 throughput channel
  • Includes Kelvin connections for accurate measurements across the device nFET.

Texas Instruments  TPD1S514-2EVM

Texas Instrument’s TPD1S514-2 evaluation module helps designers evaluate the operation and performance of the TPD1S514-2 device. The TPD1S514-2 is a single-chip solution for USB connector’s VBUS line protection. The bi-directional nFET switch ensures safe current flow in both charging and host mode while protecting the internal system circuits from any over-voltage conditions at the VBUS_CON pin. On the VBUS_CON pin, this device can handle over-voltage protection up to 30V. After the EN pin toggles low, the TPD1S514-2 waits 21 ms before turning ON the nFET through a startup delay. VBUS_POWER pin indicates the nFET is completely turned ON.