3-pin (DBZ) package image

TPD2E009DBZR ACTIVE

Dual 0.7-pF, 5.5-V, ±8-kV ESD protection diode with 5-A surge rating

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAUAG | NIPDAU
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
Package | Pins SOT-23 (DBZ) | 3
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPD2E009

  • Supports Data Rates up to 6 Gbps
  • IEC 61000-4-2 ESD Protection
    • ±8-kV Contact Discharge
    • ±8-kV Air-Gap Discharge
  • IEC 61000-4-5 Surge Protection
    • 5 A (8/20 µs)
  • Low Capacitance
    • DRT: 0.7-pF (Typ)
    • DBZ: 0.9-pF (Typ)
  • 0.05-pF Matching Capacitance Between the
    Differential Signal Pair
  • Dual-Matching TVS Diodes to Protect the
    Differential Data and Clock Lines of HDMI, LVDS,
    SATA, Ethernet, or USB Interfaces
  • Space-Saving DRT and DBZ Package Options
  • Flow-Through Pin Mapping for the High-Speed
    Lines Ensures Zero Additional Skew Due to Board
    Layout While Placing the ESD-Protection Chip
    Near the Connector

Description for the TPD2E009

The TPD2E009 device provides two ESD protection diodes with flow-through pin mapping for ease of board layout. This device has been designed to protect sensitive components which are connected to ultra high-speed data and transmission lines. The TPD2E009 offers transient voltage suppression for Level 4 of IEC 61000-4-2 Contact ESD protection. TVS protection up to a 5-A (8/20 µs) peak pulse-current rating per the IEC 61000-4-5 (lightning) specification is also provided.

The monolithic silicon technology allows matching between the differential signal pairs. The less than 0.05-pF differential capacitance ensures that the differential signal distortion due to added ESD circuit protection remains minimal. The low capacitance
(0.7-pF) is suitable for high-speed data rates up to
6 Gbps.

The TPD2E009 TVS diode is offered in a DRT (1 mm × 0.8 mm) package for space-saving portable applications. The industry standard DBZ (2.92 mm × 1.3 mm) package offers additional flexibility in the board layout for the system designer.

Typical applications for the TPD2E009 line of ESD protection products are: HDMI, USB, eSATA, and ethernet interfaces in notebooks, DVD and media players, set-top boxes, and portable computers.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more