Packaging information
Package | Pins SOT-SC70 (DCK) | 3 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the TPD2E2U06-Q1
- AEC-Q101 qualified
- IEC 61000-4-2 Level 4 ESD protection
- ±25-kV (contact discharge)
- ±30-kV (air-gap discharge)
- ISO 10605 (330 pF, 330 Ω) ESD protection
- ±20-kV (contact discharge)
- ±25-kV (air-gap discharge)
- IO capacitance 1.5-pF (typical)
- DC breakdown voltage 6.5 V (minimum)
- Ultra-low leakage current 10-nA (maximum)
- Low ESD clamping voltage
- Industrial temperature range: –40°C to +125°C
- Small easy-to-route DBZ and DCK packages
Description for the TPD2E2U06-Q1
The TPD2E2U06-Q1 is a Transient Voltage Suppressor (TVS) Electrostatic Discharge (ESD) protection diode array with low capacitance. This dual-channel ESD protection diode is rated to dissipate ESD strikes above the maximum level specified in the IEC 61000-4-2 international standard. The 1.5-pF line capacitance of the TPD2E2U06-Q1 makes it ideal for protecting interfaces such as USB 2.0, Ethernet, LVDS, antenna, and I2C.