TPD3S014EVM TPD3S014 Integrated USB Protection With VBUS Current Limit Evaluation Module top board image

TPD3S014EVM

TPD3S014 Integrated USB Protection With VBUS Current Limit Evaluation Module

Pricing

Qty Price
+

Features for the TPD3S014EVM

  1. Over-current protection functionality
  2. Over voltage lockout functionality
  3. Reverse current blocking
  4. USB connectors for ease of use
  5. Kelvin connections for measuring RDYN

Description for the TPD3S014EVM

The TPD3S014EVM evaluation module (EVM) includes five TPD3S014’s in various configurations for testing. One TPD3S014 is configured for IEC61000-4-2 compliance testing, one is configured for 4-port s-parameter analysis, one is pinned out for evaluating the current limiting switch, one is configured for throughput on USB 2.0 Type A connectors for throughput analysis, and one is configured for the capture of clamping waveforms during an ESD event.

Pricing

Qty Price
+