text.skipToContent text.skipToNavigation

TPD4E004DRYRG4

4-Channel ESD Protection Array for High-Speed Data Interfaces

Availability: 49,223

Packaging

Package | PIN: USON (DRY) | 6
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.47
10-24 $0.41
25-99 $0.37
100-249 $0.32
250-499 $0.29
500-749 $0.22
750-999 $0.17
1,000+ $0.15

Features

  • IEC 61000-4-2 ESD Protection
    • ±8-kV IEC 61000-4-2 Contact Discharge
    • ±12-kV IEC 61000-4-2 Air-Gap Discharge
  • ANSI/ESDA/JEDEC JS-001
    • ±15-kV Human Body Model (HBM)
  • Low 1.6-pF Input Capacitance
  • 0.9-V to 5.5-V Supply Voltage Range
  • 4-Channel Device
  • Space-Saving SON (DRY) Package

Texas Instruments  TPD4E004DRYRG4

The TPD4E004 is a low-capacitance transient voltage suppression (TVS) device. TPD4E004 is designed to protect sensitive electronics attached to communication lines from electrostatic discharge (ESD). Each of the four channels consists of a pair of diodes that steer ESD current pulses to VCC or GND. The TPD4E004 protects against ESD pulses up to ±15-kV Human-Body Model (HBM) and, as specified in IEC 61000-4-2, ±8-kV contact discharge and ±12-kV air-gap Discharge. This device has 1.6-pF of capacitance per channel, making it ideal for use in high-speed data IO interfaces.

The TPD4E004 is a quad-ESD structure designed for USB, ethernet, and other high-speed applications.