text.skipToContent text.skipToNavigation

TPD4E02B04EVM

TPD4E02B04 USB 3.1 SuperSpeed and HDMI 2.0 TMDS Line-Interface ESD Protection Evaluation Module

$75.00

Features

  • IEC61000-4-2 compliance testing
  • HDMI 2.0 Eye Diagrams
  • Electrostatic discharge (ESD) clamping waveforms during an ESD event
  • 4-port s-parameter analysis
  • USB 3.1 Eye Diagrams

Texas Instruments  TPD4E02B04EVM

The TPD4E02B04EVM contains five TPD4E02B04s. One TPD4E02B04 (U1) is configured with two SMA  (J9 & J10) to an HDMI Type-A receptacle for capturing HDMI Eye Diagrams. One TPD4E02B04 (U2) is configured with 4 SMA (J1 – J4) connectors to allow 4-port analysis with a vector network analyzer.Two TPD4E02B04s (U3 & U4) are configured with test points (TP1 - TP8) for striking ESD to the protection pins. U2 is also configured for capturing ESD clamping waveforms using J7 with an oscilloscope during an ESD test.  One TPD4E02B04 (U5) is configured with USB 3.1 Type-A (J5) and Type-B (J6) receptacles for capturing USB3.0 or USB 3.1 Eye diagrams for the Super Speed lines.