text.skipToContent text.skipToNavigation

TPD4E05U06DQAR ACTIVE

4-channel ultra-low-capacitance IEC ESD protection diode

NEW - Custom reel may be available
Inventory: 224,401  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (℃)
USON (DQA) | 10 3,000 | LARGE T&R
Custom reel may be available
-40 to 125
Package | Pins USON (DQA) | 10
Package qty | Carrier: 3,000 | LARGE T&R
Custom reel may be available
Operating temperature range (℃) -40 to 125
View TI packaging information

Features for the TPD4E05U06

  • IEC 61000-4-2 Level 4 ESD Protection
    • ±12-kV Contact Discharge
    • ±15-kV Air Gap Discharge
  • IEC 61000-4-4 EFT Protection
    • 80 A (5/50 ns)
  • IEC 61000-4-5 Surge Protection
    • 2.5 A (8/20 µs)
  • IO Capacitance 0.42 pF to 0.5 pF (Typical)
  • DC Breakdown Voltage 6.5 V (Minimum)
  • Ultra low Leakage Current 10 nA (Maximum)
  • Low ESD Clamping Voltage
  • Industrial Temperature Range: –40°C to +125°C
  • Easy Straight-Through Routing Packages

Description for the TPD4E05U06

The TPDxE05U06 is a family of unidirectional Transient Voltage Suppressor (TVS) based Electrostatic Discharge (ESD) protection diodes with ultra-low capacitance. Each device can dissipate ESD strikes above the maximum level specified by the IEC 61000-4-2 international standard. The TPDxE05U06s ultra-low loading capacitance makes it ideal for protecting any high-speed signal pins.

Typical applications for TPDxE05U06 includes high speed signal lines in HDMI 1.4b, HDMI 2.0, USB 3.0, MHL, LVDS, DisplayPort, PCI-Express®, eSata, and V-by-One® HS.

Pricing


Qty Price (USD)
1-99 0.465
100-249 0.316
250-999 0.244
1,000+ 0.162