10-pin (DQA) package image

TPD4E05U06DQAR ACTIVE

Quad 0.5-pF, 5.5-V, ±12-kV ESD protection diode for USB, HDMI & High Speed Interfaces
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
Package | Pins USON (DQA) | 10
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPD4E05U06

  • IEC 61000-4-2 level 4 ESD protection
    • ±12-kV contact discharge
    • ±15-kV air gap discharge
  • IEC 61000-4-4 EFT protection
    • 80 A (5/50 ns)
  • IEC 61000-4-5 surge protection
    • 2.5 A (8/20 µs)
  • IO capacitance 0.42 pF to 0.5 pF (typical)
  • DC breakdown voltage 6.5 V (minimum)
  • Ultra low leakage current 10 nA (maximum)
  • Low ESD clamping voltage
  • Industrial temperature range: –40°C to +125°C
  • Easy straight-through routing packages
  • Industry standard SOD-523 package (1.60 mm × 0.80 mm × 0.65 mm)

Description for the TPD4E05U06

The TPDxE05U06 is a family of unidirectional Transient Voltage Suppressor (TVS) based Electrostatic Discharge (ESD) protection diodes with ultra-low capacitance. Each device can dissipate ESD strikes above the maximum level specified by the IEC 61000-4-2 international standard. The TPDxE05U06s ultra-low loading capacitance makes it ideal for protecting any high-speed signal pins.

Typical applications for TPDxE05U06 includes high speed signal lines in HDMI 1.4b, HDMI 2.0, USB 3.0, MHL, LVDS, DisplayPort, PCI-Express, eSata, and V-by-One HS.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more