TPD4E110DPWEVM

text.skipToContent text.skipToNavigation

TPD4E110DPWEVM

TPD4E110 SuperSpeed ESD Protection Evaluation Module

$49.00

Features

  • Space Saving 0.8mm x 0.8mm DPW package
  • System Level ESD Protection for Low-Voltage IO Interface
  • IEC 61000-4-2 Level 4 ESD protection
  • IO Capacitance: 0.45pF (Typ)
  • DC Breakdown Voltage: 6.5V (Min)

Texas Instruments  TPD4E110DPWEVM

TPD4E110DPWEVM includes 15 TPD4E110DPW’s in various configurations for testing. Eight TPD4E110DPW’s are configured for IEC61000-4-2 compliance testing, two TPD4E110DPW are configured for 4-port S-parameter analysis, and four are configured for USB 3.0 Type A throughput analysis. The EVM also allows the capture of clamping waveforms during an ESD event.