text.skipToContent text.skipToNavigation

TPD4E110DPWR ACTIVE

Quad-channel ESD protection solution for SuperSpeed interface (up to 6 Gbps)

NEW - Custom reel may be available
Inventory: 6,877  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (℃)
X2SON (DPW) | 4 3,000 | LARGE T&R
Custom reel may be available
-40 to 125
Package | Pins X2SON (DPW) | 4
Package qty | Carrier: 3,000 | LARGE T&R
Custom reel may be available
Operating temperature range (℃) -40 to 125
View TI packaging information

Features for the TPD4E110

  • Provides System Level ESD Protection for Low-Voltage IO Interface
  • IO Capacitance 0.45pF (Typ)
  • IEC 61000-4-2 Level 4
    • ±12kV (Contact Discharge)
    • ±15kV (Air Gap Discharge)
  • IEC61000-4-5 (Surge): 2.5A (8/20 µs)
  • DC Breakdown Voltage 6.5V (Min)
  • Ultra Low Leakage Current 1nA (Max)
  • Low ESD Clamping Voltage
  • Industrial Temperature Range: –40°C to 125°C
  • Space Minimizing 0.8mm x 0.8mm DPW Package

Description for the TPD4E110

The TPD4E110 is a uni-directional Electrostatic Discharge (ESD) protection device with ultra-low capacitance. The device is constructed with a central ESD clamp and features two hiding diodes per channel to reduce the capacitive loading. Each channel is rated to dissipate ESD strikes above the maximum level specified in the IEC61000-4-2 level 4 international standard. The TPD4E110's ultra-low loading capacitance makes the device ideal for protecting high-speed signal pins.

Pricing


Qty Price (USD)
1-99 0.465
100-249 0.316
250-999 0.244
1,000+ 0.162