4-pin (DPW) package image

TPD4E110DPWR ACTIVE

Quad 0.45-pF, 5.5-V, ±12-kV ESD protection diode for High Speed Interfaces
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
Package | Pins X2SON (DPW) | 4
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPD4E110

  • Provides System Level ESD Protection for Low-Voltage IO Interface
  • IO Capacitance 0.45pF (Typ)
  • IEC 61000-4-2 Level 4
    • ±12kV (Contact Discharge)
    • ±15kV (Air Gap Discharge)
  • IEC61000-4-5 (Surge): 2.5A (8/20 µs)
  • DC Breakdown Voltage 6.5V (Min)
  • Ultra Low Leakage Current 1nA (Max)
  • Low ESD Clamping Voltage
  • Industrial Temperature Range: –40°C to 125°C
  • Space Minimizing 0.8mm x 0.8mm DPW Package

Description for the TPD4E110

The TPD4E110 is a uni-directional Electrostatic Discharge (ESD) protection device with ultra-low capacitance. The device is constructed with a central ESD clamp and features two hiding diodes per channel to reduce the capacitive loading. Each channel is rated to dissipate ESD strikes above the maximum level specified in the IEC61000-4-2 level 4 international standard. The TPD4E110's ultra-low loading capacitance makes the device ideal for protecting high-speed signal pins.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more