text.skipToContent text.skipToNavigation

TPD4E1B06DCKR ACTIVE

Bi-directional Quad-channel high-speed ESD protection device

NEW - Custom reel may be available
Inventory: 520,225  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
SOT-SC70 (DCK) | 6 3,000 | LARGE T&R
Custom reel may be available
-40 to 125
Package | Pins SOT-SC70 (DCK) | 6
Package qty | Carrier: 3,000 | LARGE T&R
Custom reel may be available
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the TPD4E1B06

  • Ultra Low Leakage Current 0.5 nA (Max)
  • Transient Protection for 4 I/O Lines
    • IEC 61000-4-2 Contact Discharge ±12 kV
    • IEC 61000-4-2 Air-Gap Discharge ±15 kV
    • IEC 61000-4-5 Surge 3.0 A (8/20 µs)
  • I/O Capacitance 0.7 pF (Typ)
  • Bi-directional TVS Diode Array
  • Low ESD Clamping Voltage
  • Industrial Temperature Range: –40°C to 125°C
  • Small, Easy-to-Route DRL and DCK Packages

Description for the TPD4E1B06

The TPD4E1B06 is a 4-channel bi-directional Transient Voltage Suppressor (TVS) diode array. This device features ultra low leakage current (0.5 nA) for precision analog measurements. The ±12 kV contact and ±15 kV air gap ESD protection exceeds IEC 61000-4-2 level 4 requirements. The TPD4E1B06's 0.7 pF line capacitance makes it suitable for precision analog, USB2.0, Ethernet, SATA, LVDS, and 1394 interfaces.

Pricing


Qty Price (USD)
1-99 0.367
100-249 0.25
250-999 0.193
1,000+ 0.128