6-pin (DCK) package image

TPD4E1B06DCKR ACTIVE

Quad 0.7-pF, ±5.5-V, ±12-kV ESD protection diode with 0.5-nA max leakage in SOT & SC70 packages
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
Package | Pins SOT-SC70 (DCK) | 6
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPD4E1B06

  • Ultra low leakage current 0.5 nA (maximum)
  • Transient protection for 4 I/O lines:
    • IEC 61000-4-2 Contact Discharge ±12 kV
    • IEC 61000-4-2 Air-Gap Discharge ±15 kV
    • IEC 61000-4-5 Surge 3.0 A (8/20 µs)
  • I/O capacitance 0.7 pF (typical)
  • Bi-directional ESD protection diode array
  • Low ESD clamping voltage
  • Industrial temperature range: –40°C to 125°C
  • Small, easy-to-route DRL and DCK packages

Description for the TPD4E1B06

The TPD4E1B06 is a 4-channel bi-directional Electrostatic Discharge (ESD) protection diode array. This device features ultra low leakage current (0.5 nA) for precision analog measurements. The ±12 kV contact and ±15 kV air gap ESD protection exceeds IEC 61000-4-2 level 4 requirements. The TPD4E1B06 device’s 0.7 pF line capacitance makes it suitable for precision analog, USB2.0, Ethernet, SATA, LVDS, and 1394 interfaces.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more