Packaging information
Package | Pins SOT-23 (DBV) | 6 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the TPD4E1U06
- IEC 61000-4-2 Level 4 ESD Protection
- ±15-kV Contact Discharge
- ±15-kV Air-Gap Discharge
- IEC 61000-4-4 EFT
Protection
- 80 A (5/50 ns)
- IEC 61000-4-5 Surge
Protection
- 3 A (8/20 µs)
- IO Capacitance 0.8 pF (Typical)
- DC Breakdown Voltage 6.5 V (Minimum)
- Ultra Low Leakage Current 10 nA (Maximum)
- Low ESD Clamping Voltage
- Industrial Temperature Range: –40°C to +125°C
- Small, Easy-to-Route DCK, and DBV Package
Description for the TPD4E1U06
The TPD4E1U06 is a quad-channel unidirectional Transient Voltage Suppressor (TVS) based Electrostatic Discharge (ESD) protection diode with ultra low capacitance. This device can dissipate ESD strikes above the maximum level specified by the IEC 61000-4-2 international standard. Its 0.8-pF line capacitance makes it suitable for a wide range of applications. Typical application areas include HDMI, USB2.0, MHL, and DisplayPort.