text.skipToContent text.skipToNavigation

TPD5E003DPFR ACTIVE

5-channel Space-Sa-Ving ESD protection device

NEW - Custom reel may be available
Inventory: 28,495  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
X2SON (DPF) | 6 5,000 | LARGE T&R
Custom reel may be available
-40 to 125
Package | Pins X2SON (DPF) | 6
Package qty | Carrier: 5,000 | LARGE T&R
Custom reel may be available
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the TPD5E003

  • Provides System-Level ESD Protection for Low-
    Voltage I/O Interface
  • IEC 61000-4-2 Level 4
    • ±15 kV (Contact Discharge)
    • ±15 kV (Air-Gap Discharge)
  • Typical I/O Capacitance 7 pF (VIO = 2.5 V)
  • DC Breakdown Voltage: 6 V (Minimum)
  • Low Leakage Current: 100 nA (Maximum)
  • Low ESD Clamping Voltage
  • Industrial Temperature Range: –40°C to 125°C
  • IEC 61000-4-5 (Surge): 40 W (8/20-µs Pulse)
  • Small, Easy-to-Route DPF Package

Description for the TPD5E003

The TPD5E003 is a five-channel electrostatic discharge (ESD) transient voltage suppression (TVS) device. This device offers ±15-kV IEC contact and ±15-kV air-gap (level 4) ESD protection, and features five identical ESD clamping diodes that can be used to protect either five unidirectional (0 V to 5 V) I/O lines or four bidirectional (–5 V to 5 V) I/O lines. The compact DPF package is an industry standard and is convenient for component placement in
space-constrained applications. Typical application interfaces include SIM card interfaces, audio lines (mics, earphones, and speakerphones), SD interfaces, and keypads, or other buttons. Typical end equipment includes cell phones, tablets, remote controllers, and wearables.

Pricing


Qty Price (USD)
1-99 0.367
100-249 0.25
250-999 0.193
1,000+ 0.128