TPD5S116EVM

text.skipToContent text.skipToNavigation

TPD5S116EVM

TPD5S116EVM: TPD5S116YFF, TPD8S009DSM, and TPD4S010DQA Evaluation Module

$49.00

Features

  • Internal DC-DC Converter to Generate 5V from a 2.3-5.5V Battery Voltage
  • Auto-direction sensing Level Shifting in the CEC, SDA, and SCL paths
  • IEC 61000-4-2 (Level 4) System Level ESD Compliance
  • Reverse current blocking and short-circuit protection to protect against fault conditions
  • Supports HDMI 1.4 and HDMI 1.3 Standards

Texas Instruments  TPD5S116EVM

The TPD5S116EVM provides full functionality of TPD5S116. In addition to TPD5S116, protection for the TMDS lines has been added in the form of TPD8S009 and two TPD4S010’s. Type-A HDMI connectors provide for breakout boards or HDMI cable connections for both the System side and Sink Side.