text.skipToContent text.skipToNavigation

TPD6F002-Q1EVM

TPD6F002-Q1 6-Ch EMI Filter for LCD Display/Keypad Application Evaluation Module

$49.00

Availability: In stock

Features

  • IEC61000-4-2 compliance testing
  • 4-port s-parameter analysis
  • Electrostatic discharge (ESD) clamping waveforms during an ESD event

Texas Instruments  TPD6F002-Q1EVM

The TPD6F002-Q1EVM contains two TPD6F002-Q1’s. One TPD6F002-Q1 (U1) is configured with 4 SMA (J1 – J4) connectors to allow 4-port analysis with a vector network analyzer. One TPD6F002-Q1 (U2) is configured with test points for striking ESD to the protection pins and is also configured for capturing clamping waveforms using J5 with an oscilloscope during an ESD test.