text.skipToContent text.skipToNavigation

TPD6F002DSVR

6-Channel EMI Filter for Display Interface

Availability: 18,292

Packaging

Package | PIN: WSON (DSV) | 12
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.63
10-24 $0.56
25-99 $0.52
100-249 $0.44
250-499 $0.41
500-749 $0.33
750-999 $0.27
1000+ $0.24

Features

  • Six-Channel EMI Filtering for Data Ports
    • –57-dB Crosstalk Attenuation at 100 MHz
    • –35-dB Insertion Loss at 800 MHz
    • –3-dB Bandwidth at 100 MHz
  • Robust ESD Protection Exceeds IEC 61000-4-2
    (Level 4)
    • ±20-kV IEC 61000-4-2 Contact Discharge
    • ±30-kV IEC 61000-4-2 Air-Gap Discharge
  • Pi-Style (C-R-C) Filter Configuration
    (R = 100 Ω, CTOTAL = 34 pF)
  • Low Leakage Current: 20 nA (Maximum)
  • Space-Saving WSON Package (3 mm × 1.35 mm)
  • APPLICATIONS
    • LCD Display Interface
    • GPIO
    • Memory Interface
    • Data Lines at Flex Cables
    • FPD-Link

All other trademarks are the property of their respective owners

Texas Instruments  TPD6F002DSVR

The TPD6F002 device is a highly-integrated device that provides a six-channel Electromagnetic Interference (EMI) filter and a TVS based ESD protection diode array. The low-pass filter array suppresses EMI/RFI emissions for data ports subject to electromagnetic interference. The TVS diode array is rated to dissipate ESD strikes above the maximum level specified in the IEC 61000-4-2 international standard. The high level of integration, combined with its small easy-to-route DSV package, allows this device to provide great circuit protection for LCD displays, memory interfaces, GPIO lines, and FPD-Link.