text.skipToContent text.skipToNavigation

TPD6F002QDSVRQ1

Automotive 6-Channel EMI Filter for LCD Display Application

Availability: 11,944

Packaging

Package | PIN: WSON (DSV) | 12
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.63
10-24 $0.56
25-99 $0.52
100-249 $0.45
250-499 $0.41
500-749 $0.34
750-999 $0.27
1000+ $0.24

Features

  • AEC-Q101 Qualified
  • Six-Channel EMI Filtering for Data Ports
    • –47 dB Crosstalk Attenuation at 100 MHz
    • –30 dB Insertion Loss at 800 MHz
    • –3 dB Bandwidth 100 MHz
  • Pi-Style (C-R-C) Filter Configuration
    (R = 100 Ω, CTOTAL = 34 pF)
  • Robust ESD Protection Exceeds IEC 61000-4-2
    (Level 4)
    • ±20-kV IEC 61000-4-2 Contact Discharge
    • ±30-kV IEC 61000-4-2 Air-Gap Discharge
  • Low Leakage Current 20 nA (Max)
  • Space-Saving SON Package (3 mm × 1.35 mm)

Texas Instruments  TPD6F002QDSVRQ1

The TPD6F002-Q1 is a highly integrated device that provides a six channel Electromagnetic Interference (EMI) filter and a TVS based ESD protection diode array. The low-pass filter array suppresses EMI/RFI emissions for data ports subject to electromagnetic interference. The TVS diode array is rated to dissipate ESD strikes above the maximum level specified in the IEC 61000-4-2 international standard. The high level of integration, combined with its small easy-to-route DSV package, allows this device to provide great circuit protection for LCD displays, memory interfaces, GPIO lines, and FPD-Link.