Packaging information
Package | Pins HTSSOP (DFD) | 56 |
Operating temperature range (°C) -20 to 75 |
Package qty | Carrier 2,000 | LARGE T&R |
Features for the TPIC2010
- Serial Peripheral Interface
- Maximum Read/Write 35 MHz
- 3.3-V Digital I/O
- Actuator and Motor Driver
- PWM Control With H-Bridge Output
- Focus / Tracking / Tilt Actuator Driver With
DAC Control - Sled Motor Drivers With Current Mode, 10-Bit
DAC Control - Load Driver With 12-Bit DAC Control
- Stepping Motor Driver With 8-Bit PWM Control
- End Position Detector for Collimator Lens,
Sled Without Position Sensor
- Spindle Motor Driver
- Sensor-Less BEMF Position Feedback
- 12-Bit Spindle DAC
- Self-Contained Inductive Position Sense and
Startup - Quick Stop by Automatic Controlled Brake:
Active Brake and Short Brake - 0.7-A Maximum Continuous Current Excluding
Thermal Issues - LS Mode: 25% Speed
- On-Chip Thermometer (15°C to 172.5°C)
- Switch
- Two Switch Circuits Controllable by Software
- LED: Switch for LED Driver With 0.1-A OCP
- CSW: Low RDS(ON) Current Switch With 0.1-A
OCP
- DC-DC Converter
- V1Px: Pin-Selectable Conversion Voltage 1.0 V /
1.2 V / 1.5 V; 0.9-A Output Capability With
1.85-A Overcurrent Protection - V3P3: Fixed 3.3-V DC-DC Converter; 0.5-A
Output Capability With 1.15-A Overcurrent
Protection - 2.5-MHz Switching Frequency
- Improved Efficiency at Low Current With
Discontinuous Regulation Mode
- V1Px: Pin-Selectable Conversion Voltage 1.0 V /
- Protection
- Individual Thermal Protect Circuit on
LED/CSW, Switch, DCDC Converter, SPM,
and Actuator - Two Alert Levels: Pre-Detect and Detect in
Thermal Protection - ACTTEMP: Monitor the Actuator Temperature
Calculated from Integrated the DAC Value Set
Up in the Past - Undervoltage Lockout (UVLO) and
Overvoltage Protection (OVP)
- Individual Thermal Protect Circuit on
Description for the TPIC2010
TPIC2010 is a very-low noise type motor driver IC suitable for slim or ultra-slim ODD. The 9-channel driver IC controlled by serial I/F is optimal for driving a spindle motor, a sled motor (stepping motor applicable), a load motor, and focus / tracking / tilt actuators and stepping motor for collimator lens. This driver IC includes 2-channel synchronous DC-DC converters.
The discontinuous regulation mode on the DC-DC converter improves efficiency at low power consumption significantly. The spindle motor driver uses BEMF feedback for startup, control, and low-noise operation without needing external sensors. In addition, the TPIC2010 has many protection features including: spindle output current limiting, thermal shutdown, sled and collimator lens end detection, actuator protection, and power-reset circuit. The TPIC2010 also has a built-in thermometer for easy IC temperature measurement.