56-pin (DFD) package image

TPIC2050RDFDRG4 ACTIVE

Serial interface controlled 9-ch motor driver with 3-beam laser diode driver

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
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
Package | Pins HTSSOP (DFD) | 56
Operating temperature range (°C) -20 to 75
Package qty | Carrier 2,000 | LARGE T&R

Features for the TPIC2050

  • Serial Port Digital Interface
    • Serial Peripheral Interface (SPI)
    • 4-Wire Interface: SSZ, SCLK, SIMO, SOMI
    • Maximum Read/Write 35 MHz
    • 3.3-V Digital I/O
  • Actuator and Motor Driver
    • PWM Control With H-Bridge Output
    • Focus / Tracking / Tilt Actuator Driver With 12-Bit DAC Control
    • Sled Motor Drivers With Current Mode, 10-Bit DAC Control
    • Load Driver With 12-Bit DAC Control Selectable 5 V, 12 V
    • Stepping Motor Driver With 8-Bit PWM Control
  • Spindle Motor Driver
    • Low Rdson 0.3-Ω Typical MOSFET Output
    • Sensor-Less: Rotor Position Sense by Motor BEMF
    • Applicable for 10500 rpm Revolution Speed (Assumed in Using 12-Pole Motor)
    • 12-Bit Spindle DAC Programmed Via Serial Port
    • Self-Contained Inductive Position Sense and Startup
    • Auto-Brake Function Which Selects the Optimal Brake Mode in Each Rotation Speed
    • 1.5-A Maximum Continuous Current Excluding Thermal Issues
  • Utility Functions
    • Status Latch: Act Timer, SIF Error, PWR Monitor, Thermal Protection, and OCP Error
    • On-Chip Thermometer (15 to 165°C)
  • 3-Beam Laser Diode Driver
    • 120-mA Current Output With 11-Bit DAC Register or Analog Input (VLDDIN)
    • Slope-Controlled Current for Rapid Change
    • Select Output Port of CD, DVD, BD by Serial Bit
  • Protection
    • Individual Thermal Protect Circuit on SPM and Actuator Driver
    • Two Alert Levels: Pre-Detect and Detect in Thermal Protection
    • ACTTEMP: Monitor the Actuator Temperature Calculated from Integrating the DAC Value Set Up in the Past
    • Short-Circuit Protection in SPM, Sled, Load, Actuator, and Step-Driver Channel
    • Hardware Device Disable Pin, XRSTIN
    • Power Monitor by Undervoltage Lockout (UVLO) and Overvoltage Protection (OVP)
    • Tray-Lock Detection
    • PREOVP-12V: Prevent the 12-V OVP Detection by the Motor BEMF at SPM Brake

Description for the TPIC2050

The TPIC2050 is low-noise-type motor driver IC suitable for 12-V ODD. The 9-channel driver, IC controlled by serial interface, is optimum for driving a spindle motor, sled motor (stepping motor applicable), load motor, focus / tracking / tilt actuators, and stepping motor for the collimator lens.

The spindle motor driver part builds in the sensor-less logic that attains low-noise operation at start-up and while running. Motors or sensors, such as a Hall device, are not required by the starting circuit for self-starting, or for performing position detection by BEMF. As the output stage of all channels works in efficient PWM driving, low-power operation by PWM control is possible. Neutral zone-less control is possible for a focus / tracking / tilt actuator driver. In addition, the spindle part output current limiting circuit, thermal shutdown circuit, sled-end detection circuit, collimator lens end detection circuit, actuator protection, and three beam laser drivers are built in. The newly added built-in thermometer can measure IC temperature.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more