14-pin (RUC) package image

TPL0102-100RUCR ACTIVE

256-tap dual-channel digital potentiometer with I2C interface and nonvolatile memory

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAUAG
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
Package | Pins X2QFN (RUC) | 14
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPL0102-100

  • Two Potentiometers with 256-Position Resolution
  • Non-volatile Memory Stores Wiper Settings
  • 100 kΩ End-to-End Resistance (TPL0102-100)
  • Fast Power-up Response Time to Wiper Setting:
    <100 µs
  • ±0.5 LSB INL, ±0.25 LSB DNL (Voltage-Divider
    Mode)
  • 4 ppm/°C Ratiometric Temperature Coefficient
  • I2C-compatible Serial Interface
  • 2.7 V to 5.5 V Single-Supply Operation
  • ±2.25 V to ±2.75 V Dual-Supply Operation
  • Operating Temperature Range from –40°C to
    85°C
  • Shutdown Mode
  • ESD Performance Tested Per JESD 22
    • 2000-V Human Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • APPLICATIONS
    • Adjustable Gain Amplifiers and Offset Trimming
    • Adjustable Power Supplies
    • Precision Calibration of Set Point Thresholds
    • Sensor Trimming and Calibration
    • Mechanical Potentiometer Replacement

All other trademarks are the property of their respective owners

Description for the TPL0102-100

The TPL0102 has two linear-taper digital potentiometers (DPOTs) with 256 wiper positions. Each potentiometer can be used as a three-terminal potentiometer or as a two-terminal rheostat. The TPL0102-100 has an end-to-end resistance of 100 kΩ.

The TPL0102 has non-volatile memory (EEPROM) which can be used to store the wiper position. This is beneficial because the wiper position is stored even during power-off and is automatically reinstated after power-on. The internal registers of the TPL0102 can be accessed using the I2C interface.

The TPL0102 is available in a 14-pin MicroQFN and 14-pin TSSOP package with a specified temperature range of –40°C to 85°C.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more